以下のセクションでは、ファイル共有およびコラボレーション機能の使用を開始するために必要な主要な手順を示します。 本KBアーティクルは、英語版 000047406 を翻訳したものです。
Product | Software Version |
---|---|
Amesim | 2021.1.1 |
Capital | 2020.1 SP2108 |
Flomaster | 2021.2 |
Flotherm | 2021.2 |
HEEDS | 2021.2 |
NX CAD | NX 1992 |
NX CAM | NX 1992 |
Opcenter APS | 18.6 |
Opcenter Ex Core | 8.7 |
Opcenter Ex Discrete | 4.3 |
Plant Simulation | 16.x |
Polarion | ALM 21 R2 |
Process Simulate | 16 (also support 15 in maintenance) |
Simcenter 3D | 2021.2 |
Solid Edge | Solid Edge 2022 |
Solid Edge Wiring and Harness Design | 2020.1 SP2108 |
Star-CCM+ | 2021.2 |
Teamcenter | TC-13.2.0.4 & AW-5.2.4 |
Teamcenter Manufacturing | TC-13.2.0.4 & AW-5.2.4 |
Teamcenter Product Cost Management | 9.3 Patch 2 |
Valor-Process Prep | vPP 12.11 |
Valor-vNPI | vNPI11.4 |
VeSys | 2020.1 SP2108 |
Visualization | Teamcenter Visualization Version 13.2.0.4 |
Xpedition/PADs Pro | VX.2.10 |
Product | Configuration Article |
---|---|
Star-CCM+ | Contact your DSE for configuration assistance |
Teamcenter / Polarion / NX | Provide Client ID and Client secret keys obtained while registering App on Gateway page during account provisioning. See Admin Console in app help for more details. - Teamcenter: https://docs.sw.siemens.com/en US/product/282219420/ - Polarion: https://docs.sw.siemens.com/en US/product/230235217/ - NX1992: https://docs.sw.siemens.com/en US/product/209349590/ - NX2007 Series: https://docs.sw.siemens.com/en US/product/209349590/ |