Pitch for Thread Outputs Every Line - OOTB Fanuc 2ax Lathe

2024-07-23T11:05:16Z

Summary


Details

The F value for the Thread Pitch is coming out on every line.

Sample code with "F" being repeated is seen below in the bolded text:

%
O0001
G18 G21 G95 G90

(THREAD_TURN , TOOL : THREAD-EXT)

N1 G0 G53 Z99999.9
N2 T05 M6
N3 G54
N4 S1005 M4
N5 G18 G94 G0 G90 X19.304 Z41.116
N6 G92 S1500
N7 G96 S122 M4
N8 G92 X18.806 Z17.78 F1.016
N9 X18.635 F1.016
N10 X18.516 F1.016
N11 X18.432 F1.016
N12 X18.374 F1.016
N13 X18.333 F1.016
N14 X18.304 F1.016
N15 X18.279 F1.016
N16 X18.258 F1.016
N17 X18.237 F1.016
N18 M5
N19 G0 G53 Z99999.9
N20 M2

Solution

Create a new Word "F_pitch and replace the "F" word in the block template cycle_thread. Please see attached video.

KB Article ID# PL8801857

Contents

SummaryDetails

Associated Components