End of Standard Maintenance for Solid Edge ST10 (v110) suite of products is listed below. These dates represent when Siemens Digital Industries Software will discontinue providing ongoing maintenance releases and the last Teamcenter release supported. After these dates, no further maintenance releases will be issued for the corresponding Solid Edge version.
SolutionSolid Edge Version End of Maintenance Dates (Out of Maintenance)
ST10 (V110) End of Maintenance (EoM): 31st October 2018
Solid Edge & Teamcenter Integration
ST10 (V110) RTM: 10.1.5.1, 10.1.6, 10.1.7, 11.2.1, 11.2.2, 11.2.3, 11.3.0.1, 11.4
ST10 (V110) Standalone: AW3.1, 3.2, 3.3, 3.4
ST10 (V110) Hosted: AW3.1, 3.2, 3.3, 3.4
ST10 (V110) MP9: Required for 11.5
ST10 (V110) MP9: Required for AW 4.0
Click here and follow the information to review the detailed, actual "End of Maintenance dates for Teamcenter Integrations" (Solid Edge & Teamcenter Integration EoM SFB v301024.pdf) Information.
NotesYou are looking for another Solid Edge Version End of Maintenance Information? Go to Solid Edge and Solid Edge X Version End of Maintenance Information (Collection).
Support Information
PLMS will continue to provide support and assistance for Solid Edge. PLMS will attempt to duplicate any possible code defects on the revision of software the defect is reported (when available) and on the current release or Update of the product. PLMS will not write a PR unless the problem can be duplicated in a supported version of the product. If it is found that the defect does not occur in the latest revision of the software, the customer will be asked to update their product to the current revision to correct the problem.