NX AM Cura driver integration and quotation marks

2024-03-21T10:44:02Z

Summary


Details

When setting  NX AM Cura integration environment variables and using quotation marks to set a value (path), the system doesn't recognize the quotation marks making the integration to fail.

Example of use with quotation marks:

SET CURA_BASE_DIR="%ProgramFiles%\Ultimaker Cura 5.2.1"

SET CURA_USER_DIR="%APPDATA%\cura\5.2"

SET UG_APP_ADDITIVE_EXTERNAL_PRINTER_PATHS=%UGII_BASE_DIR%\mach\auxiliary\mfgam\CURA\MYV2EXTERNALPRINTER.dll

Solution

Workaround is to remove quotation marks:

CURA_BASE_DIR=C:\Program Files\Ultimaker Cura 5.2.1

CURA_USER_DIR=C:\Users\user\AppData\Roaming\cura\5.2

UG_APP_ADDITIVE_EXTERNAL_PRINTER_PATHS= C:\Programs\NX\mach\auxiliary\mfgam\CURA\MYV2EXTERNAALPRINTER.dll

KB Article ID# PL8770211

Contents

SummaryDetails

Associated Components