Dear Siemens Digital Industries Software Customer,
We are pleased to inform you that Tecnomatix controllers for "NC_CODE"
are available for download from https://support.sw.siemens.com.
See Tecnomatix_<ControllerName>_changes_log.html for details concerning this update.
Note: This file is located in the 'Robot Controllers Change Logs' folder directly under the 'Tecnomatix <Version> Robot Controllers' folder.
Use the following steps to download:
- Login to https://support.sw.siemens.com
- If you do not have an account, click 'Register Now' and fill out the information.
- Once on Support Center, if you do not see Tecnomatix under 'My Products', click 'Manage Products'.
- Scroll down and toggle On the Tecnomatix product.
- Scroll back to the top and click Support Center in the breadcrumb.
- Select 'Tecnomatix' from 'My Products'
- Select 'Download'
- Select Tecnomatix 16.0, 16.1, 16.1.1, 16.1.2, 17.0, 2206, 2301 or 2307
-Select Tecnomatix 16.0 Robot Controllers, Tecnomatix 16.1 Robot Controllers, Tecnomatix 16.1.1 Robot Controllers, Tecnomatix 16.1.2 Robot Controllers, Tecnomatix 17.0 Robot Controllers, Tecnomatix 2206 Robot Controllers, Tecnomatix 2301 Robot Controllers or Tecnomatix 2307 Robot Controllers
Download the file(s):
Tecnomatix_16.0_NC_CODE_64BIT_v2.13.3_19_01_2024.exe
Tecnomatix_16.1_NC_CODE_64BIT_v2.13.3_19_01_2024.exe
Tecnomatix_16.1.1_NC_CODE_64BIT_v2.13.3_19_01_2024.exe
Tecnomatix_16.1.2_NC_CODE_64BIT_v2.13.3_19_01_2024.exe
Tecnomatix_17.0_NC_CODE_64BIT_v2.13.3_19_01_2024.exe
Tecnomatix_2206_NC_CODE_64BIT_v2.13.3_19_01_2024.exe
Tecnomatix_2301_NC_CODE_64BIT_v2.13.3_19_01_2024.exe
Tecnomatix_2307_NC_CODE_64BIT_v2.13.3_19_01_2024.exe
To Install:
Place Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the Tecnomatix installation).
Run Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.
The default installation point is C:\Program Files\Tecnomatix.
If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.
Sincerely,
Siemens Digital Industries Software