NX 1973.4001
Teamcenter Integration: Server version: V11000.2.7.81_20200106.00
Teamcenter Integration: Server Display Version is 11.6.0.11:20200106.00
User has read access only to a NX dataset as this is an engineering part and user is from Manufacturing group..
User opens the dataset in NX/CAM and tries to create NC part but can't perform save as or save the NC part.
It gives the error : "internal error: illegal instruction"
NX syslog complains about user not having write access to BOM View revision:
"ErrorValues message="The BOM View Revision "%1$s" cannot be modified. Please check your access rights." Code:"43021" Line 4298: <ns0:errorValues message="The BOM View Revision "%1$s" cannot be modified. Please check your access rights." code="43021" level="3"/></ns0:partialErrors>"
SolutionBy clearing all the values for preference "TC_NX_CM_AutomatedDecision_Actions" the issue is now resolved.