Which Solid Edge Add-on or Portfolio products are compatible with Cloud-Enabled Licensing?
SolutionAdd-on features installed with the base Solid Edge installation, sesetup.exe, are compatible with cloud-enabled licensing. Add-on/Portfolio products installed outside of the base Solid Edge installation, sesetup.exe, are not compatible with cloud-enabled licensing.
Notes