Inventor Material Database migration in Solid Edge 2022

2023-10-25T09:59:13Z

Summary


Details

When user migrated Inventor Data to Solid Edge; it doesn't show Physical Properties to parts used in assembly. 

Solution

We recommend migrating Inventor material database before migrating Inventor files.

This will ensure material definition inside the Inventor part is intact in the migrated file to Solid Edge.

Till Solid Edge 2022, the material database migration is only possible through MS-DOS.

There is no option available through UI as its available for SolidWorks MS-DOS.

Default path for Inventor material database is taken from Active Projects inside Inventor.

A default Material Database location for;

Inventor - "C:\Users\Public\Documents\Autodesk\lnventor 2020\Design Data\Materials

Solid Edge - C:\Program Files\Siemens\Solid Edge 2022\Preferences\Materials

Steps:

• Ensure Solid Edge 2022 and Inventor is installed on same machine

- Start Command Prompt as an administrator

- Copy and paste "C:\Program Files\Siemens\Solid Edge 2022\Program\lNVmat2SEMat.exe"

- Space

- Copy and paste - "C:\Users\Public\Documents\Autodesk\lnventor 2020\Design Data\Materials

\lnventorMaterialLibrary.adsklib"

- Enter

- Please wait...

- It will migrate material database and create "InventorMaterialLibrary.mtl" to SE Preferences\Materials folder

- It's Done! Now you can migrate Inventor Data to Solid Edge

Notes

10430650

KB Article ID# PL8675895

Contents

SummaryDetails

Associated Components