The available Application updates are on the
Support Center.
Please consult the readme files associated
with the updates before installing.
The following updates are now available:
Teamcenter 12.4 Applications (Spring 2020)
Teamcenter 12.4.0.15
Teamcenter Visualization 12.4.0.15
Teamcenter Visualization JT2Go 12.4.0.15
Teamcenter Visualization PLMVis 12.4.0.15
Teamcenter Product Master Management (TcPMM) 12.4.0.2
– Supports Teamcenter 12.4.0.15. Additional compatibility can be found in the
readme file.
Teamcenter 13.0 Applications (Spring 2020)
Teamcenter 13.0.0.10
Teamcenter Visualization wasn’t included as content
wasn’t changed. Customers may use Teamcenter
Visualization 13.0.0.9 with Teamcenter 13.0.0.10.
Teamcenter 13.3 Applications (Fall 2021)
Teamcenter Active Workspace 6.0.6
Teamcenter Active Workspace Retail 6.0.6
Teamcenter Substance Compliance 6.0.6
Teamcenter Supplier Collaboration 6.0.6
SFB-TEAMCENTER-8017124 - Compatibility of
Supplier Collaboration/Active Workspace, Supplier Collaboration Foundation,
Teamcenter Integration Framework and Teamcenter platform versions
SFB-TEAMCENTER-8014685 - Compatibility of
Teamcenter and Active Workspace versions
Note: Retail, and Substance Compliance
delivered in this patch are only compatible with Active Workspace 6.0.6.
Teamcenter 13.3.0.6
Teamcenter Visualization 13.3.0.6
Teamcenter Visualization JT2Go 13.3.0.6
Teamcenter Visualization PLMVis 13.3.0.6
Teamcenter MBSE Integration Gateway 6.0.6 –
Supports Teamcenter Active Workspace 6.0.6
Teamcenter 14.1 Applications (Spring 2022)
Teamcenter BOM Checker Integration 14.1. – Supports
Teamcenter 14.1 and later.
Additional Updates:
Teamcenter Deployment Center 4.2.1.2 –
Supports Teamcenter Active Workspace:
4.2 and later
5.0 and later
Supports
Teamcenter:
Any
12.x release to any 12.x release
Any 13.x
release to any 13.x release
Teamcenter Rapid Author 14.1
Teamcenter Regulations ROSHs 508.4 – Supports CPM
4.1.0 and later
Teamcenter Regulations ROSHs 1907.4 – Supports
CPM 4.1.0 and later
Integrated Material Management 12.3.0.6 – Supports
Teamcenter 12.3.0
Integrated Material Management 12.4.05 – Supports
Teamcenter 12.4.0
Teamcenter Microservices Framework 5.1.10 – Supports
Teamcenter 13.1.0.0 and later
Teamcenter Technical Publishing 14.0.0 –
Supports Teamcenter 13.3 and 14.0
Please direct questions about these maintenance releases to PL Support