Tecnomatix License not found when running as Administrator

2022-06-06T17:44:08Z
Process Simulate

Summary


Details

Customer is trying to run Process Simulate as administrator. This is causing 'License not available' error from Process Simulate. When they run it without admin privilege, it is OK, they are able to grab a license. What could be the issue? 



Solution

Start Licensing Tool as Administrator. 

Re-enter the license server settings on the Environment tab.


Start Process Simulate normally. 



Notes and References


Hardware/Software Configuration

Platform: na
OS: all
OS Version: n/a
Product: TECNOMATIX
Application: PROCESS_SIMULAT
Version: V16.1.1
Function: LICENSING

Ref: 001-10364329

KB Article ID# PL8649024

Contents

SummaryDetails

Associated Components

Process Simulate Installation