Solid Edge SE Wiring and Harness design w/Teamcenter Integration

2024-08-27T14:42:12Z
APPLICATION

Summary


Details

If a customer is running the Standalone SE Wire & Harness/Electrical without the Solid edge CAD portion, does it still integrate with Teamcenter Rapid Start? Typically TCRS requires the SEEC CAD Feature.

Solution

Solid Edge is not required, hence neither is SEEC.

SE362F and SE362N

Optional Teamcenter integration for Solid Edge Wiring and/or Solid Edge Harness. Highlights are:

Save & retrieve Solid Edge Electrical design data + diagrams to/from Teamcenter (systems & harnesses).

Populate BOM data to Teamcenter (systems & harnesses).

Create & lifecycle Solid Edge Electrical projects in Teamcenter.

Control user access to Solid Edge Electrical projects with Teamcenter.

Surface Active Workspace in Solid Edge Electrical.

Requires per product, each user a license(s) to interact with Teamcenter.

Note: If the customer does not have the appropriate Teamcenter prerequisite(s), please check to see if they have Teamcenter on a separate Install Number. This is sufficient as a prerequisite.

Product Prerequisites:

(TC10101 or CLDTCX7002 OR CLDTCX7003 or SE380F or SE381F) and (TC31018 or TC31121) and (SE357F or SE358F or SE359F)

As of May 2022 version SE2022

Notes

KB Article ID# PL8643146

Contents

SummaryDetails

Associated Components

APPLICATION: SE_ELECTRICAL