Solid Edge Assembly files are growing in size

2022-02-17T15:53:06Z
ASSEMBLY

Summary


Details

Assembly files are growing in size by 10X when opened and saved in Solid Edge 2022. 



Solution

The reason for the size increase is due to the new Assembly Preview mode introduced in Solid Edge 2022. This allows large assemblies to be opened quickly.

In Solid Edge Options, under General, you can disable "Store geometry in Assembly for preview".

Once disabled the file size will be reduced back to normal when saved. However, you will lose the quick open intended with Assembly Preview mode.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: ASSEMBLY
Version: V222.0
Function: FILE

Ref: 001-10272338

KB Article ID# PL8615693

Contents

SummaryDetails

Associated Components

ASSEMBLY: ANNOTATIONS/DIMENSIONS