Solid Edge Rebend fails directly after unbending (synchronous)

2022-03-14T13:58:56Z
PART/SHEETMETAL

Summary


Details

Customer sent a part (synchronous), where performing a "Rebend" directly after "Unbend" fails with error message. Seems that "Close Corner" (synchronous.) is the cause of the problem.

Solution

Here is a potential workaround to make "Rebend" work...

You need to split "Unbend" into two steps ("Unbend 7" & "Unbend 8"), so Solid Edge will have more information for rebending:



This workaround may solve similar issues for bending/rebending, so feel free to try.



Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V221.0
Function: FEATURES

Ref: 002-8598745

KB Article ID# PL8598745

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FLAT_PATTERN