CMM Migration from I-DEAS to NX fails: System error during part import

2021-11-15T07:03:27Z

Summary


Details

CMM Migration from I-DEAS to NX fails: System error during part import 



Solution

Use NX Load Options that comes with CMM product. 
You may use two different load option files, one for NX, the other one for the CMM migration. 
Follow instruction to incorporate CMM NX Load Options:

Make sure load_options.def from CMM config folder get used during migration:
Add the following variable in file %CMM_BASE_DIR%\NXService\runnxservice.cmd:

UGII_LOAD_OPTIONS=%CMM_BASE_DIR%\config\load_options.def

adjust load_options.def as below if necessary:
LoadOptions_LoadComponents: load_all_components
LoadOptions_LoadFully: yes
LoadOptions_LoadWAVE: YES
LoadOptions_LoadWAVEParents: ALL
LoadOptions_LoadSubstitution: allow_substitution
LoadOptions_LoadLatest: NO
LoadOptions_LoadFilters: load_no_components
LoadOptions_LoadFailOption: dont_abort
LoadOptions_ApplyAllLevels: NO
LoadOptions_ActiveVariants:
LoadOptions_GenerateMissingPFM: NO



Notes and References

CMM I-deas

Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 10-1909
Product: NX
Application: CMM
Version: V1953
Function: IDEAS

Ref: 001-10136164

KB Article ID# PL8576548

Contents

SummaryDetails

Associated Components