Dimensions not copied when copying from imported dxf.

2021-10-06T23:59:11Z

Summary


Details

Dimensions not copied when copying and pasting geometry and dimensions from imported dxf. 



Solution

To copy paste geometry from imported DWG/DXF file you must display the parent geometry to the dimension, which is located on the '_translation' layer. Please go to the Layers tab of EdgeBar. Then right mouse click on the '_Translation' layer and select 'Show'. Now when selecting the geometry and the dimensions, the translation layer data will be selected as well allowing the dimensions to be properly copied and pasted.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 10-1909
Product: SOLID_EDGE
Application: TRANSLATORS
Version: V221.0
Function: AUTOCAD

Ref: 001-10164963

KB Article ID# PL8573822

Contents

SummaryDetails

Associated Components