Oracle has released a quarterly Critical Patch Update to fix vulnerabilities in Oracle database products:
Oracle Critical Patch Update for July 2021.
These patches are available for download by licensed customers at
https://support.sw.siemens.com - Go to Support Center and choose the Oracle Product.
- Click on Downloads, then choose from the 'Select a Version' drop down.
The patches include:
Oracle 12c (12.1.0.2, 12.2.0.1) p32917362_121020_Linux-x86-64.zip
p32917362_121020_Solaris86-64.zip
p32774982_121020_MSWIN-x86-64.zip
p32916808_122010_Linux-x86-64.zip
p32916808_122010_Solaris86-64.zip
p32775037_122010_MSWIN-x86-64.zip
Oracle 19c (19.0.0.0) p32904851_190000_Linux-x86-64.zip
p32904851_190000_Solaris86-64.zip
p32832237_190000_MSWIN-x86-64.zip
Teamcenter supports these versions of Oracle Database: For the latest information, please refer to the Teamcenter Platform Matrix at Support Center. It is
located under Support White Papers under Teamcenter Download.
Oracle 12c - Teamcenter 10.1.5, Teamcenter 11.x, Teamcenter 12.x
Oracle 18c - Teamcenter 11.x, Teamcenter 12.x
Oracle 19c - Teamcenter 12.4.x, Teamcenter 13.x
Note: Oracle 18c is out of support as of 30-Jun-2021 and no additional patches are posted for this version.
SFB-TEAMCENTER-8569938
Product Information:
- Product: TEAMCENTER
- Product: TECNOMATIX