Solid Edge Options to select 'Twist' are greyed out in Swept Protrusion Options dialog box?

2021-10-06T23:58:58Z
PART/SHEETMETAL

Summary


Details

Options to select 'Twist' are greyed out in Swept Protrusion Options dialog box?

Solution

For Swept Protrusion, Twist used to Constructs the swept feature by twisting the cross-section profile around the path curve. 
These options are available only for single path and cross section sweeps after you select the path and cross section curves. In other cases, it will be greyed out.

Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V221.0
Function: FEATURES

Ref: 002-8564545

KB Article ID# PL8564545

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FLAT_PATTERN