How do you create a table showing wire number, wire length, connected components and wire type?
Solution
In draft under Diagram, you have Connector table and Conductor table. This uses harness information from the Conductor/Connector drawing view to create a table. The table contains a default set of columns, which can be customized by adding or reordering columns.
Notes and References
Hardware/Software Configuration
Platform: INTEL
OS: windows
OS Version: 10_1511
Product: SOLID_EDGE
Application: SE_ELECTRICAL
Version: V221.0
Function: OTHER
Ref: 001-10115039