Solid Edge Simplify Part Features

2021-10-06T23:58:45Z
PART/SHEETMETAL

Summary


Details


Have there been any improvements to simplify a part?



Solution

Some enhancements were done to create a single solid body when inserting as a Part Copy in ST10. Also in Solid Edge 2019, Auto-Simplify command was added in Assembly Simplify environment which creates a single solid body.  Using Auto-Simplify command in Assembly Simplify environment to create a single solid body with reduced details may help performance. 



Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 10_1511
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V221.0
Function: SIMPLIFY

Ref: 001-10099599

KB Article ID# PL8556177

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FLAT_PATTERN