What does ug_checkmate do?

2021-10-06T23:28:02Z

Summary


Details

What does ug_checkmate do? 

Solution

ug_checkmate comes from NX Check-Mate [UG10635] 
(and is present in all Mach 2 and higher bundles, as well as many customer-specific bundles):


Description:


The Check-Mate module allows the customer to execute checks on the CAD part file to validate design integrity and ensure product quality. It includes over 300 out of the box checks for file structure, geometry examination, drafting, PMI and Assemblies that can be configured to reflect industry standards and company best practices. A robust results viewer lets the user interact, correct or over-ride results. When working in managed mode the validation results can saved into Teamcenter and utilized as part of release or baseline workflows.

Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: NX
Application: SYSTEM
Version: V1980
Function: SYSTEM_TOOLS

Ref: 002-8554510

KB Article ID# PL8554510

Contents

SummaryDetails

Associated Components