Details
How can I use fluid flow result in a linear static study?
Solution
You can apply the results from a computational fluid dynamics analysis of your design as input to a Solid Edge Simulation structural study for finite element analysis. To do this, you import the flow results file (*.fld) as fluid temperature and pressure loads, and apply them to the corresponding model in an FEA study.
Import Fluid Pressure command from Simulation-External Load can use to import flow results file (*.fld).
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: SIMULATION
Version: V221.0
Function: LOAD
Ref: 002-8554363