Error "There are no seed parts in the database for the selected part file type. Contact your system administrator" occurred when JT dataset is opened in NX
Solution
In TC 13.1 UGMASTER datasets are not created for Unigraphics seed Parts. Refer below image. Because of the JT dataset is unable to open.
This issue is fixed in TC 13.1.0.3 and higher
Work Around for TC 13.1
Copy ugmgr_inch.prt and ugmgr_metric.prt from %TC_ROOT/data and attach to Metric and Inch Items available in Unigraphics Seed Parts folder.
Hardware/Software Configuration
Platform: INTL64 OS: windows OS Version: 1064 Product: NX Application: NXMANAGER Version: V1926 Function: FILE_OPEN