How to fix error [Failed to connect to Excel events] occurs while using [Edit Using spreadsheet] option in Drafting Application.

error displayed.

Solution
Solution 1.
==========
1.Close NX.
2. Go To .... NX..\INSTALL folder.
3. Run the "unregister_splm_files.bat" and "register_splm_files .bat" file as administrator or by command prompt as an administrator.
4.Restart NX.
It is working fine when we run "unregister_splm_files.bat" and "register_splm_files.bat".
If still facing issue after running bat files. refer solution 2.
Solution 2.
===========
We need to delete the below-mentioned registries from "Registry Editor" to work without error.

--------------
Delete:
HKEY_CLASSES_ROOT:
-REG DELETE HKEY_CLASSES_ROOT\CLSID\{D99CD578-9510-4014-9161-F01778698159} /f
-REG DELETE HKEY_CLASSES_ROOT\WOW6432Node\CLSID\{D99CD578-9510-4014-9161-F01778698159} /f
HKEY_LOCAL_MACHINE for 32-bit Excel:
-REG DELETE HKEY_LOCAL_MACHINE\SOFTWARE\Classes\WOW6432Node\CLSID\{D99CD578-9510-4014-9161-F01778698159} /f
-REG DELETE HKEY_LOCAL_MACHINE\SOFTWARE\WOW6432Node\Classes\CLSID\{D99CD578-9510-4014-9161-F01778698159} /f
HKEY_LOCAL_MACHINE for 64-bit Excel:
-REG DELETE HKEY_LOCAL_MACHINE\SOFTWARE\Classes\CLSID\{D99CD578-9510-4014-9161-F01778698159} /f
---------------
Notes and References
10074167
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: xp64
Product: NX
Application: DRAFTING
Version: V1953
Function: TABLES
Ref: 002-8553671