MindSphere compatible PLCs

2022-01-12T11:46:05Z

Summary


Details

Looking for MindSphere compatible PLCs

Solution

MindSphere natively supports PLCs, Programmable Logic Controllers like the S7-1500, which can provide direct connection to MindSphere.

Popular protocols such as S7, OPC UA, Modbus, Simatic I/O, and Rockwell are also supported, allowing for connectivity. In addition, the MindConnect Nano and IoT2040 alongside MindConnect IoT Extension will enable you to connect almost any device to MindSphere. 

Notes

KB Article ID# PL8549872

Contents

SummaryDetails

Associated Components