hard to set-up assembly movements

2021-10-06T23:58:36Z

Summary


Details

Getting a cyclic dependency error in an assembly when setting Motion up using a formula and range? 



Solution

In general, ranges do not work well with Motion. Instead, use a sketch and a path relationship with a fixed offset for setting up motion. This allows the ability to animate and enter precise values  for position. 




Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 10_1607
Product: SOLID_EDGE
Application: ASSEMBLY
Version: V221.0
Function: COMPONENTS

Ref: 001-10067891

KB Article ID# PL8545363

Contents

SummaryDetails

Associated Components