"Through Next" and "Through All" extents are disabled.

2021-10-06T23:58:26Z

Summary


Details

"Through Next" and "Through All" extents are disabled.

Solution

There must be a Design Body in the part file for these extents to work. If there is a Construction body, toggle it to a Design Body . Select the Construction body then right mouse click and select Design/Construction. This will toggle the body to a Design Body. 

Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 10_1607
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V221.0
Function: FEATURES

Ref: 002-8530590

KB Article ID# PL8530590

Contents

SummaryDetails

Associated Components