How to import data and get psm files instead of part files when importing assemblies

2021-10-06T23:58:25Z

Summary


Details

How do you create sheetmetal files when importing a neutral format (Step, Iges, Parisolid, etc) into Solid Edge?



Solution

Open the Sheetmetal template. From File choose Switch to Part. Save the file. Locate your template folder and rename existing your Normal.par to Normalpart.par. Copy your Sheetmetal template and rename the copy to Normal.par When you import your foreign data assembly it will use your new Normal.par for each part file. Now if you open any of the imported files,  if it is sheetmetal use file/switch to sheetmetal to enable PSM commands. Then use the Thin Part to Sheetmetal command. 


Note, use your original Normal.par (now normalpart.par) when creating new parts or they will save with a PSM extension. 



Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 10_1607
Product: SOLID_EDGE
Application: PART/SHEETMETAL
Version: V221.0
Function: FILE

Ref: 001-10031202

KB Article ID# PL8530310

Contents

SummaryDetails

Associated Components