Dear Siemens Digital Industries Software Customer,
We are pleased to inform you that RobotExpert controllers for "FANUC, UNIVERSAL" are available for download from https://support.sw.siemens.com.
See RobotExpert_Controller_Name_changes_log.htm for details concerning this update.
Note: This file is located in the 'OLP Change Logs' folder directly under the
'RobotExpert Robot Controllers' folder.
Use the following steps to download:
- Login to https://support.sw.siemens.com
- If you do not have an account, click 'Register Now' and fill out the information.
- Once on Support Center, if you do not see Tecnomatix under 'My Products', click 'Manage Products'.
- Scroll down and toggle On the Tecnomatix product.
- Scroll back to the top and click Support Center in the breadcrumb.
- Select 'Tecnomatix' from 'My Products'
- Select 'Download'
- Select 'Additional Downloads'
- Select 'RobotExpert Robot Controllers'
- Select 14.1, 14.1.2, 15.0, 15.1, 15.1.1, 15.1.2, 16.0, 16.0.1, 16.0.2 or 16.1
Download the file(s):
RobotExpert_14.1_FANUC_RJ_64BIT_v3.10.1_22_03_2021.exe
RobotExpert_14.1_UNIVERSAL_URSCRIPT_64BIT_v4.1.1_22_03_2021.exe
RobotExpert_14.1.2_FANUC_RJ_64BIT_v3.10.1_22_03_2021.exe
RobotExpert_14.1.2_UNIVERSAL_URSCRIPT_64BIT_v4.1.1_22_03_2021.exe
RobotExpert_15.0_FANUC_RJ_64BIT_v3.10.1_22_03_2021.exe
RobotExpert_15.0_UNIVERSAL_URSCRIPT_64BIT_v4.1.1_22_03_2021.exe
RobotExpert_15.1_FANUC_RJ_64BIT_v3.10.1_22_03_2021.exe
RobotExpert_15.1_UNIVERSAL_URSCRIPT_64BIT_v4.1.1_22_03_2021.exe
RobotExpert_15.1.1_FANUC_RJ_64BIT_v3.10.1_22_03_2021.exe
RobotExpert_15.1.1_UNIVERSAL_URSCRIPT_64BIT_v4.1.1_22_03_2021.exe
RobotExpert_15.1.2_FANUC_RJ_64BIT_v3.10.1_22_03_2021.exe
RobotExpert_15.1.2_UNIVERSAL_URSCRIPT_64BIT_v4.1.1_22_03_2021.exe
RobotExpert_16.0_FANUC_RJ_64BIT_v3.10.1_22_03_2021.exe
RobotExpert_16.0_UNIVERSAL_URSCRIPT_64BIT_v4.1.1_22_03_2021.exe
RobotExpert_16.0.1_FANUC_RJ_64BIT_v3.10.1_22_03_2021.exe
RobotExpert_16.0.1_UNIVERSAL_URSCRIPT_64BIT_v4.1.1_22_03_2021.exe
RobotExpert_16.0.2_FANUC_RJ_64BIT_v3.10.1_22_03_2021.exe
RobotExpert_16.0.2_UNIVERSAL_URSCRIPT_64BIT_v4.1.1_22_03_2021.exe
RobotExpert_16.1_FANUC_RJ_64BIT_v3.10.1_22_03_2021.exe
RobotExpert_16.1_UNIVERSAL_URSCRIPT_64BIT_v4.1.1_22_03_2021.exeTo Install:
Place RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the RobotExpert installation).
Run RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.
The default installation point is C:\Program Files\Tecnomatix.
If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.
Sincerely,
Siemens Digital Industries Software
SFB-TECNOMATIX-8529146
Product Information:
- Product: TECNOMATIX , Application: ROBOTEXPERT