Required attribute is not populating on the SaveAs - New Revision dialog

2021-10-06T23:27:54Z

Summary


Details

Required attribute is not populating on the SaveAs - New Revision dialog
 When revising in Teamcenter RAC custom attribute is available, but not available in NX Revise.


In BMIDE,  add a custom attribute to Item Revision and via 'Operation Descriptors' make this attribute as required, when performing a Revise or a Save As on the item revision.

The custom attribute appears on the main Save As New Item dialog, however, in save as revise dialog custom attribute is available in 'Secondary Attributes'.





Solution

Currently NX 12.0.2 supports only Save as Operation Descriptors.
Revise descriptors are supported from NX1926 and later versions.

Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: NX
Application: NXMANAGER
Version: V12.0.2
Function: FILE_SAVE_AS

Ref: 002-8528604

KB Article ID# PL8528604

Contents

SummaryDetails

Associated Components