Solid Edge Want to store XpresRoute properties.

2021-10-06T23:58:17Z
ASSEMBLY

Summary


Details

Can the settings for tubes in Xpresroute be saved for reuse? 



Solution

The dialog which displays when starting the Tube command has a Save button which allows you to save the settings which are controlled by this dialog. The settings are stored in the Custom.xml file which, by default, is located in the Preferences folder under your Solid Edge installation folder. 



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: ASSEMBLY
Version: V221.0
Function: XPRESROUTE

Ref: 001-10009063

KB Article ID# PL8528367

Contents

SummaryDetails

Associated Components

ASSEMBLY: ANNOTATIONS/DIMENSIONS