RobotExpert Controllers for KUKA, NC

2021-10-07T00:16:49Z

Summary


Details

Dear Siemens Digital Industries Software Customer,

We are pleased to inform you that RobotExpert controllers for "KUKA, NC" are available for download from https://support.sw.siemens.com.

   See RobotExpert_Controller_Name_changes_log.htm for details concerning this update.
   Note: This file is located in the 'OLP Change Logs' folder directly under the
              'RobotExpert Robot Controllers' folder.


Use the following steps to download:
- Login to https://support.sw.siemens.com
- If you do not have an account, click 'Register Now' and fill out the information.
- Once on Support Center, if you do not see Tecnomatix under 'My Products', click 'Manage Products'.
   - Scroll down and toggle On the Tecnomatix product.
   - Scroll back to the top and click Support Center in the breadcrumb.
- Select 'Tecnomatix' from 'My Products'
- Select 'Download'
- Select 'Additional Downloads'
- Select 'RobotExpert Robot Controllers'
- Select 14.1, 14.1.2, 15.0, 15.1, 15.1.1, 15.1.2, 16.0, 16.0.1 or 16.0.2

Download the file(s):

    RobotExpert_14.1_KUKA_KRC_64BIT_v4.39_12_03_2021.exe
    RobotExpert_14.1_NC_CODE_64BIT_v2.6.12_12_03_2021.exe

    RobotExpert_14.1.2_KUKA_KRC_64BIT_v4.39_12_03_2021.exe
    RobotExpert_14.1.2_NC_CODE_64BIT_v2.6.12_12_03_2021.exe

    RobotExpert_15.0_KUKA_KRC_64BIT_v4.39_12_03_2021.exe
    RobotExpert_15.0_NC_CODE_64BIT_v2.6.12_12_03_2021.exe

    RobotExpert_15.1_KUKA_KRC_64BIT_v4.39_12_03_2021.exe
    RobotExpert_15.1_NC_CODE_64BIT_v2.6.12_12_03_2021.exe

    RobotExpert_15.1.1_KUKA_KRC_64BIT_v4.39_12_03_2021.exe
    RobotExpert_15.1.1_NC_CODE_64BIT_v2.6.12_12_03_2021.exe

    RobotExpert_15.1.2_KUKA_KRC_64BIT_v4.39_12_03_2021.exe
    RobotExpert_15.1.2_NC_CODE_64BIT_v2.6.12_12_03_2021.exe

    RobotExpert_16.0_KUKA_KRC_64BIT_v4.39_12_03_2021.exe
    RobotExpert_16.0_NC_CODE_64BIT_v2.6.12_12_03_2021.exe

    RobotExpert_16.0.1_KUKA_KRC_64BIT_v4.39_12_03_2021.exe
    RobotExpert_16.0.1_NC_CODE_64BIT_v2.6.12_12_03_2021.exe

    RobotExpert_16.0.2_KUKA_KRC_64BIT_v4.39_12_03_2021.exe
    RobotExpert_16.0.2_NC_CODE_64BIT_v2.6.12_12_03_2021.exe



To Install:

Place RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the RobotExpert installation).

Run RobotExpert_<RobotExpertVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.

The default installation point is C:\Program Files\Tecnomatix.


If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.

Sincerely,

Siemens Digital Industries Software



SFB-TECNOMATIX-8528349
Product Information:
  • Product: TECNOMATIX , Application: ROBOTEXPERT

KB Article ID# PL8528349

Contents

SummaryDetails

Associated Components