Solid Edge Application and Server log files location for Solid Edge Electrical

2021-10-06T23:58:15Z
APPLICATION

Summary


Details

Application and Server log files contain a wealth of information and are often required during trouble shooting.  Depending on issue being investigated, both server and application log files will need to be retrieved and attached to an IR.

Solution

On the client ...


The folder specified by the SEE_TEMP environment variable
  or
C:\Users\<your user id>\AppData\Local\Temp\electrical\<version>\




On the server ...


C:\Windows\Temp\electrical\<version>\



Hardware/Software Configuration

Platform: all
OS: n/a
OS Version: n/a
Product: SOLID_EDGE
Application: SE_ELECTRICAL
Function: OTHER

Ref: 002-8527888

KB Article ID# PL8527888

Contents

SummaryDetails

Associated Components

APPLICATION: SE_ELECTRICAL