Can client (individual user) limits be placed on license BORROW?

2021-10-06T23:27:52Z

Summary


Details



Large sites would like to put constraints on how licenses can be BORROWED.

Solution


Under SALT V1.0 / CLT V11.*, some control is available via the Flexlm .opt (OPTIONS) file.

EXCLUDE_BORROW Deny a user the ability to borrow BORROW enabled features.

INCLUDE_BORROW Allow a user to borrow BORROW enabled feature.

BORROW_LOWWATER Defines number of BORROW licenses that cannot be borrowed.

MAX_BORROW_HOURS limits maximum borrow period for the borrowed feature.





Notes and References

SIEMEMS/PLM GTAC does not currently support .options files.  However, the creation and use of such files is documented in the "FLEXnet Licensing End UserGuide".

Hardware/Software Configuration

Platform: na
OS: all
OS Version: n/a
Product: NX
Application: SYSENG
Version: V1953
Function: SYSTEM_TOOLS

Ref: 002-8524188

KB Article ID# PL8524188

Contents

SummaryDetails

Associated Components