Solid Edge Is it possible for TCRS-export-signoff-data Configuration to allow for multiple properties for same sign off

2021-10-06T23:57:56Z
DOC_MANAGEMENT

Summary


Details

The TCRS-export-sign off-data Configuration uses the Define_SolidEdge_Properties_ForWorkflow_ToSync.ini file.  Is it possible to point to multiple properties for the same sign off? For example, assigning the value from "u1" to two different properties in a Solid Edge draft file. 

Solution

No, this is not possible.  The properties in the file can only be defined with one value.

Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 10_1909
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V221MP1
Function: SEEC

Ref: 002-8523783

KB Article ID# PL8523783

Contents

SummaryDetails

Associated Components

DOC_MANAGEMENT: SEEC