Drilling oversized hole and with user defined depth - Collision and gouge checking
2021-10-06T23:27:51Z
Summary
Details
Drilling oversized hole and drilling with user defined depth are not classed as gouges or collisions.
Solution
Explanation of Collision and Gouge checking with oversized drill and with user defined depth:
With Collision Check for Cutting and Gouge checking both toggled ON:
Drilling a hole feature with an over sized drill: This is not classified as a gouge or collision as it is intentional. A warning is given and the operation is created
User defined depth in feature geometry: This is not classified as a gouge or collision as it is intentional. A warning is not currently given (ref PR 9874422)
Notes and References
PR 9874422
Hardware/Software Configuration
Platform: INTL64 OS: windows OS Version: 10_1507 Product: NX Application: CAM Version: V1953 Function: DRILLING