NX Failure to record movie within NX due to Internal Error and AVI_MW ERROR in syslog

2021-10-06T23:27:51Z
NX for Design

Summary


Details

Failure to record movie within NX due to message box stating Internal error: memory access violation
The NX syslog shows following error trace back:
 AVI_MW ERROR: Exception encountered in MOVIEWRITER__Win_GetSupportedCodec

Solution

After confirming hardware and graphic driver are certified according to Siemens Hardware certification matrix, next check the NX syslog for existence of this entry:
   Loaded module c:\windows\system32\lvcod64.dll 7f840000 30000 0-0-0-0-0 version = 13.80.853.0


If exist, there was known issue with Lvcod64.dll (Logitech webcam dll) causing issue. 

The solution is to find and uninstall any application that uses this dll (Lvcod64.dll). Alternatively, try removing/renaming this from the <c:\windows\system32 folder>.

Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: NX
Application: GATEWAY
Version: V1926
Function: MOVIE_CAPTURE

Ref: 002-8523192

KB Article ID# PL8523192

Contents

SummaryDetails

Associated Components

Modeling