Solid Edge Managing Settings and Preferences in Solid Edge

2022-03-11T08:54:23Z
PART/SHEETMETAL

Summary


Details

Solid Edge makes it easy for you to collect information associated with settings and preferences from one machine and deploy that information to other machines; this information could be user preferences, customized themes, or template files.





Solution

This tutorial shows how to capture and deploy settings and preferences or to restore them to the default state, and how to use the Settings and Preferences Wizard which is available from the Windows Start Menu in the Solid Edge folder.

Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: APPLICATION
Version: V220.0
Function: OPTIONS

Ref: 002-8520710

KB Article ID# PL8520710

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES