User trying to open a single MEProcess on Process Simulate on Teamcenter.
Process Simulate fails to open.
Error: Failed to load data to Process Simulate due to an unexpected error.

Solution
This is a known issue in 14.0.1.
The best recommendation is to upgrade to a supported version of Tecnomatix.
If this is not possible, try this workaround:
Set an environment variable -> JT_OGL45=1
Notes and References
Hardware/Software Configuration
Platform: na
OS: all
OS Version: n/a
Product: TECNOMATIX
Application: PROCESS_SIMULAT
Version: V14.0.1
Function: BACKBONE_INTEG
Ref: 001-9914706