Solid Edge Not able to view Properties for parts and assemblies in Free Viewer/2D Drafting mode.

2021-10-06T23:57:38Z
PART/SHEETMETAL SETUP

Summary


Details

Not able to view Properties for parts and assemblies in Free Viewer/2D Drafting mode.



Solution

If the part or assembly has been used in a Draft file, open the Draft file first, then go to the Application button and select Info -> Property Manager. The entire structure of assemblies and parts are viewable from this dialog.



Notes and References


Hardware/Software Configuration

Platform: INTEL
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: SETUP
Version: V220.0
Function: LICENSING

Ref: 001-9918885

KB Article ID# PL8518701

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES