Details
From where the Part Name is derived in Fastener System dialogue
Solution
In Fastener System dialogue, under Component the Part Name shown is the combination of last two subcategories in which part is added.
For example: Part from ISO-Bolt/Screw-Bolt/Screw-Steel-Hexagon head bolt/screw-Hexagon head bolt-Product grades A and B- ISO 4014 will be shown as Product grades A and B ISO 4014 under Part Name.
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: ASSEMBLY
Version: V219MP9
Function: ASSEMBLY
Ref: 002-8516704