Details
User has set very large custom sheet size (2500mm X 1200mm) .
When does Save as translated to pdf format; the output is blank or missing content of drawing.
Solution
As user has set a custom sheet size (2500mm X 1200mm) for this draft which much larger than A1/ A0 size.
Considering the custom sheet size user should reduce the dpi value in Print Quality in 'PDF Export Options'.
For me it is giving proper results when I use 150dpi or 300dpi in Print Quality.
Print Quality specifies the level of print quality for the document. You can specify a value ranging from 72 dpi to 300 dpi for this particular draft.
Usually it can be ranged between 72dpi to 1200dpi that depends upon requirement.
Notes and References
9864205
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: TRANSLATORS
Version: V220.0
Function: PDF
Ref: 002-8516565