Simulation study solve fail - NX Nastran Solve Error *** USER FATAL MESSAGE 4690 (SCTFCRL)

2021-10-06T23:57:34Z

Summary


Details

Unable to solve simulation study even after applying proper connectors and load.
 
Solid Edge shows error on solve the simulation study.
 
NX Nastran Solve Error 
*** USER FATAL MESSAGE 4690 (SCTFCRL) 
NO SURFACES OR EDGES DEFINED FOR CONTACT/GLUE REGION 
Solve failed and NX Nastran has reported fatal errors. 
Please review the NX Nastran logs for information on the cause of this problem.

Solution

In Solid Edge Simulation it can be tricky to find a missing Connector when this Nastran error occurs.
But there might be a remedy for this.
Solution/Workaround: Steps as below...
- Right mouse the Study in the Simulation Path Finder, and 'modify study'.
- Show the 'options', and deselect 'Iterative solver'.
- Select the 'NX Nastran options'  and under 'Study options' add the "Param, bailout, -1", and return to your study.

Notes and References

9845988

Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: SIMULATION
Version: V220.0
Function: SOLVE

Ref: 002-8516564

KB Article ID# PL8516564

Contents

SummaryDetails

Associated Components