Dear Siemens Digital Industries Software Customer,
We are pleased to inform you that Tecnomatix controllers for "ABB, FANUC, KUKA, NC" are available for download from https://download.industrysoftware.automation.siemens.com.
See Tecnomatix_Controller_Name_changes_log.htm for details concerning this update.
Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.
Use the following steps to download.
Note: A valid WebKey account is required.
(URL: https://www2.industrysoftware.automation.siemens.com/webkey)
In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/
WebKey Username: [your WebKey user ID]
WebKey Password: [your WebKey password]
Select the Download tab
In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand Planning_Applications/
Expand Robot_Controllers/
Expand V14.0, V14.1, V14.1.2, V15.0, V15.0.1, V15.0.2, V15.1, V15.1.1, V15.1.2 or V16.0
Expand ABB, FANUC, KUKA or NC
Download the file(s):
Tecnomatix_14.0_ABB_RAPID_64BIT_v3.56.1_21_09_2020.exe
Tecnomatix_14.0_FANUC_RJ_64BIT_v2.83_21_09_2020.exe
Tecnomatix_14.0_FANUC_RJ_JAPAN_64BIT_v2.84_21_09_2020.exe
Tecnomatix_14.0_KUKA_KRC_64BIT_v4.27.5_21_09_2020.exe
Tecnomatix_14.0_NC_CODE_EMBRAER_64BIT_v1.13_21_09_2020.exe
Tecnomatix_14.0_NC_CODE_RIVETING_64BIT_v1.3.4_21_09_2020.exe Tecnomatix_14.1_ABB_RAPID_64BIT_v3.56.1_21_09_2020.exe
Tecnomatix_14.1_FANUC_RJ_64BIT_v2.83_21_09_2020.exe
Tecnomatix_14.1_FANUC_RJ_JAPAN_64BIT_v2.84_21_09_2020.exe
Tecnomatix_14.1_KUKA_KRC_64BIT_v4.27.5_21_09_2020.exe
Tecnomatix_14.1_NC_CODE_EMBRAER_64BIT_v1.13_21_09_2020.exe
Tecnomatix_14.1_NC_CODE_RIVETING_64BIT_v1.3.4_21_09_2020.exe Tecnomatix_14.1.2_ABB_RAPID_64BIT_v3.56.1_21_09_2020.exe
Tecnomatix_14.1.2_FANUC_RJ_64BIT_v2.83_21_09_2020.exe
Tecnomatix_14.1.2_FANUC_RJ_JAPAN_64BIT_v2.84_21_09_2020.exe
Tecnomatix_14.1.2_KUKA_KRC_64BIT_v4.27.5_21_09_2020.exe
Tecnomatix_14.1.2_NC_CODE_EMBRAER_64BIT_v1.13_21_09_2020.exe
Tecnomatix_14.1.2_NC_CODE_RIVETING_64BIT_v1.3.4_21_09_2020.exe Tecnomatix_15.0_ABB_RAPID_64BIT_v3.56.1_21_09_2020.exe
Tecnomatix_15.0_FANUC_RJ_64BIT_v2.83_21_09_2020.exe
Tecnomatix_15.0_FANUC_RJ_JAPAN_64BIT_v2.84_21_09_2020.exe
Tecnomatix_15.0_KUKA_KRC_64BIT_v4.27.5_21_09_2020.exe
Tecnomatix_15.0_NC_CODE_EMBRAER_64BIT_v1.13_21_09_2020.exe
Tecnomatix_15.0_NC_CODE_RIVETING_64BIT_v1.3.4_21_09_2020.exe Tecnomatix_15.0.1_ABB_RAPID_64BIT_v3.56.1_21_09_2020.exe
Tecnomatix_15.0.1_FANUC_RJ_64BIT_v2.83_21_09_2020.exe
Tecnomatix_15.0.1_FANUC_RJ_JAPAN_64BIT_v2.84_21_09_2020.exe
Tecnomatix_15.0.1_KUKA_KRC_64BIT_v4.27.5_21_09_2020.exe
Tecnomatix_15.0.1_NC_CODE_EMBRAER_64BIT_v1.13_21_09_2020.exe
Tecnomatix_15.0.1_NC_CODE_RIVETING_64BIT_v1.3.4_21_09_2020.exe Tecnomatix_15.0.2_ABB_RAPID_64BIT_v3.56.1_21_09_2020.exe
Tecnomatix_15.0.2_FANUC_RJ_64BIT_v2.83_21_09_2020.exe
Tecnomatix_15.0.2_FANUC_RJ_JAPAN_64BIT_v2.84_21_09_2020.exe
Tecnomatix_15.0.2_KUKA_KRC_64BIT_v4.27.5_21_09_2020.exe
Tecnomatix_15.0.2_NC_CODE_EMBRAER_64BIT_v1.13_21_09_2020.exe
Tecnomatix_15.0.2_NC_CODE_RIVETING_64BIT_v1.3.4_21_09_2020.exe Tecnomatix_15.1_ABB_RAPID_64BIT_v3.56.1_21_09_2020.exe
Tecnomatix_15.1_FANUC_RJ_64BIT_v2.83_21_09_2020.exe
Tecnomatix_15.1_FANUC_RJ_JAPAN_64BIT_v2.84_21_09_2020.exe
Tecnomatix_15.1_KUKA_KRC_64BIT_v4.27.5_21_09_2020.exe
Tecnomatix_15.1_NC_CODE_EMBRAER_64BIT_v1.13_21_09_2020.exe
Tecnomatix_15.1_NC_CODE_RIVETING_64BIT_v1.3.4_21_09_2020.exe Tecnomatix_15.1.1_ABB_RAPID_64BIT_v3.56.1_21_09_2020.exe
Tecnomatix_15.1.1_FANUC_RJ_64BIT_v2.83_21_09_2020.exe
Tecnomatix_15.1.1_FANUC_RJ_JAPAN_64BIT_v2.84_21_09_2020.exe
Tecnomatix_15.1.1_KUKA_KRC_64BIT_v4.27.5_21_09_2020.exe
Tecnomatix_15.1.1_NC_CODE_EMBRAER_64BIT_v1.13_21_09_2020.exe
Tecnomatix_15.1.1_NC_CODE_RIVETING_64BIT_v1.3.4_21_09_2020.exe Tecnomatix_15.1.2_ABB_RAPID_64BIT_v3.56.1_21_09_2020.exe
Tecnomatix_15.1.2_FANUC_RJ_64BIT_v2.83_21_09_2020.exe
Tecnomatix_15.1.2_FANUC_RJ_JAPAN_64BIT_v2.84_21_09_2020.exe
Tecnomatix_15.1.2_KUKA_KRC_64BIT_v4.27.5_21_09_2020.exe
Tecnomatix_15.1.2_NC_CODE_EMBRAER_64BIT_v1.13_21_09_2020.exe
Tecnomatix_15.1.2_NC_CODE_RIVETING_64BIT_v1.3.4_21_09_2020.exe Tecnomatix_16.0_ABB_RAPID_64BIT_v3.56.1_21_09_2020.exe
Tecnomatix_16.0_FANUC_RJ_64BIT_v2.83_21_09_2020.exe
Tecnomatix_16.0_FANUC_RJ_JAPAN_64BIT_v2.84_21_09_2020.exe
Tecnomatix_16.0_KUKA_KRC_64BIT_v4.27.5_21_09_2020.exe
Tecnomatix_16.0_NC_CODE_EMBRAER_64BIT_v1.13_21_09_2020.exe
Tecnomatix_16.0_NC_CODE_RIVETING_64BIT_v1.3.4_21_09_2020.exeTo Install:
Place Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the Tecnomatix installation).
Run Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.
The default installation point is C:\Program Files\Tecnomatix.
If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.
Sincerely,
Siemens Digital Industries Software
SFB-TECNOMATIX-8516560
Product Information:
- Product: TECNOMATIX , Application: PROCESS_SIMULAT