Solid Edge "...installed package information file is corrupted" in Solid Edge for FloEFD

2021-10-06T23:57:32Z
FLOEFD PART/SHEETMETAL SETUP

Summary


Details

When starting Solid Edge 2021 with FloEFD for Solid Edge installed, I get the error "Licensing error: The installed package information file is corrupted".

Selecting 'OK' allows FloEFD for Solid Edge to then run.



Solution

This is resolved by removing the following mgcld Environment Variables for NX:


  • GLS_DLL 
  • MGLS_PKGINFO_FILE
And switching to ugslmd as the license daemon for FloEFD.



Notes and References


Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: SETUP
Version: V221.0
Function: LICENSING
Product: SOLID_EDGE
Application: FLOEFD
Version: V221.0
Function: FLOEFD_SE

Ref: 001-8456232

KB Article ID# PL8516433

Contents

SummaryDetails

Associated Components

FLOEFD: ALL