Solid Edge Trying to add value up to 7 precession to Coef of Thermal Exp in material table, however it turns zero when entered.

2021-10-06T23:57:30Z
PART/SHEETMETAL

Summary


Details

Trying to add value up to 7 precession to Coef of Thermal Exp in material table, however it turns zero when entered.

Solution

From Solid Edge Options-Units for Coef. Of Thermal Expansion. Increase precession to 0.1234767.


This will not round the value. For example, with precession 0.123 user is adding value of 0.0000214 this will get displayed as 0.000. If precision is increased to 0.1234767 then value will be displayed as 0.0000214.



Hardware/Software Configuration

Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: APPLICATION
Version: V220.0
Function: MATERIAL_TABLE

Ref: 002-8516058

KB Article ID# PL8516058

Contents

SummaryDetails

Associated Components

PART/SHEETMETAL: FEATURES