Details
How to show dual dimension for Hole Call Out
Solution
A format code /du can be used for dual unit.
For example, in feature callout Simple hole is as %DI %HS %ZH. where %HS denotes hole size. Select %HS and it will change color to red. Click on Format button, this open Format Values dialogue. Check the Dual units check box, and this will add /du to %HS. This will result in dual unit of Hole size.
9839099
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: DRAFT
Version: V219MP8
Function: ANNOTATIONS
Ref: 002-8516056