Details
Opening step file with assembly iso mm template, parts are opening with inch template.
Solution
When step is open with assembly iso mm template, for parts the template used is as per default template set under 'Solid Edge Options-Helpers-Set Default Template'. If default template set for parts is having unit inch the parts will be having inch units.
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: 1064
Product: SOLID_EDGE
Application: TRANSLATORS
Version: V219MP11
Function: STEP
Ref: 002-8516055