Tecnomatix Tecnomatix Controllers for FANUC, KAWASAKI, KUKA

2021-10-07T00:16:03Z
Process Simulate

Summary


Details

Dear Siemens Digital Industries Software Customer,

We are pleased to inform you that Tecnomatix controllers for "FANUC, KAWASAKI, KUKA" are available for download from https://download.industrysoftware.automation.siemens.com.


   See Tecnomatix_Controller_Name_changes_log.htm for details concerning this update.
   Note: This file is located in the 'Change_Logs' folder directly under the 'Robot_Controllers' folder.



Use the following steps to download.


Note: A valid WebKey account is required.
(URL: https://www2.industrysoftware.automation.siemens.com/webkey)


In your browser address window enter the URL: https://download.industrysoftware.automation.siemens.com/


WebKey Username: [your WebKey user ID]


WebKey Password: [your WebKey password]


Select the Download tab


In the Product Filter area scroll down to Tecnomatix Products
Select Tecnomatix Products
Expand Product updates
Expand Planning_Applications/
Expand Robot_Controllers/
Expand V14.0, V14.1, V14.1.2, V15.0, V15.0.1, V15.0.2, V15.1, V15.1.1, V15.1.2 or V16.0
Expand FANUC, KAWASAKI or KUKA


Download the file(s):


    Tecnomatix_14.0_FANUC_RJ_64BIT_v2.81_12_09_2020.exe
    Tecnomatix_14.0_KAWASAKI_AS_64BIT_v4.6_12_09_2020.exe
    Tecnomatix_14.0_KUKA_KRC_64BIT_v4.27.1_12_09_2020.exe



    Tecnomatix_14.1_FANUC_RJ_64BIT_v2.81_12_09_2020.exe
    Tecnomatix_14.1_KAWASAKI_AS_64BIT_v4.6_12_09_2020.exe
    Tecnomatix_14.1_KUKA_KRC_64BIT_v4.27.1_12_09_2020.exe



    Tecnomatix_14.1.2_FANUC_RJ_64BIT_v2.81_12_09_2020.exe
    Tecnomatix_14.1.2_KAWASAKI_AS_64BIT_v4.6_12_09_2020.exe
    Tecnomatix_14.1.2_KUKA_KRC_64BIT_v4.27.1_12_09_2020.exe



    Tecnomatix_15.0_FANUC_RJ_64BIT_v2.81_12_09_2020.exe
    Tecnomatix_15.0_KAWASAKI_AS_64BIT_v4.6_12_09_2020.exe
    Tecnomatix_15.0_KUKA_KRC_64BIT_v4.27.1_12_09_2020.exe



    Tecnomatix_15.0.1_FANUC_RJ_64BIT_v2.81_12_09_2020.exe
    Tecnomatix_15.0.1_KAWASAKI_AS_64BIT_v4.6_12_09_2020.exe
    Tecnomatix_15.0.1_KUKA_KRC_64BIT_v4.27.1_12_09_2020.exe



    Tecnomatix_15.0.2_FANUC_RJ_64BIT_v2.81_12_09_2020.exe
    Tecnomatix_15.0.2_KAWASAKI_AS_64BIT_v4.6_12_09_2020.exe
    Tecnomatix_15.0.2_KUKA_KRC_64BIT_v4.27.1_12_09_2020.exe



    Tecnomatix_15.1_FANUC_RJ_64BIT_v2.81_12_09_2020.exe
    Tecnomatix_15.1_KAWASAKI_AS_64BIT_v4.6_12_09_2020.exe
    Tecnomatix_15.1_KUKA_KRC_64BIT_v4.27.1_12_09_2020.exe



    Tecnomatix_15.1.1_FANUC_RJ_64BIT_v2.81_12_09_2020.exe
    Tecnomatix_15.1.1_KAWASAKI_AS_64BIT_v4.6_12_09_2020.exe
    Tecnomatix_15.1.1_KUKA_KRC_64BIT_v4.27.1_12_09_2020.exe



    Tecnomatix_15.1.2_FANUC_RJ_64BIT_v2.81_12_09_2020.exe
    Tecnomatix_15.1.2_KAWASAKI_AS_64BIT_v4.6_12_09_2020.exe
    Tecnomatix_15.1.2_KUKA_KRC_64BIT_v4.27.1_12_09_2020.exe



    Tecnomatix_16.0_FANUC_RJ_64BIT_v2.81_12_09_2020.exe
    Tecnomatix_16.0_KAWASAKI_AS_64BIT_v4.6_12_09_2020.exe
    Tecnomatix_16.0_KUKA_KRC_64BIT_v4.27.1_12_09_2020.exe




To Install:


Place Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe into a folder ($Tecnomatix/downloads is suggested, where $Tecnomatix is the full path to the Tecnomatix installation).


Run Tecnomatix_<TecnomatixVersion>_<ControllerName>_NNBIT_vVV_MM_DD_YYYY.exe.


The default installation point is C:\Program Files\Tecnomatix.



If you have any issues with the installation or support of these fixes,
please contact your local GTAC support group.


Sincerely,


Siemens Digital Industries Software

SFB-TECNOMATIX-8515696
Product Information:
  • Product: TECNOMATIX , Application: PROCESS_SIMULAT

KB Article ID# PL8515696

Contents

SummaryDetails

Associated Components

Process Simulate Off-Line Programming (OLP)