Details
The Open Drawing command is returning "File not found" message on some models. The "Where Used" command is returning no results on the same models. Checking the Solid Edge Linked documents property did not return draft files that should have had links to these models.
Solution
Removed all folders from the Windows Indexing Options dialog and rebuild the index to fix this problem.
Hardware/Software Configuration
Platform: INTL64
OS: windows
OS Version: 10_1909
Product: SOLID_EDGE
Application: DOC_MANAGEMENT
Version: V219MP9
Function: SEDM
Ref: 002-8515117