Does Plant Simulation with a Standard license support HTML report, Trigger, and Cost Analyzer?

2021-10-07T00:01:55Z

Summary


Details

The official answer to the capabilities of a standard license:
 
With the Plant Simulation Standard license you can: 
  • Interactively model with the built-in objects and with user-defined objects, controls and processes with up to 4000 objects. TableFiles and control logics are not included in this number. 
  • Modify, adjust, continue modeling with of optional libraries as well as work with interactive communications. 
  • Access tables and lists during the simulation runs. 
  • Modify the simulation model and its parameters during a simulation interactively or via the file interface (.txt, .xls) or the COM interface. 
  • Animate the material flow during the simulation runs in 2D or in 3D. 
  • Evaluate and display model sizes by with the built-in analysis and evaluation tools. 
  • Use the built-in material flow objects and information flow objects, as well as objects for controlling, managing and visualizing your model.
However, it doesn't answer the question with a Yes or No.

Solution

The answer to the question is No.

All three features - HTML report, Trigger, and Cost Analyzer - are not available with the standard license.





Hardware/Software Configuration

Platform: na
OS: windows
OS Version: 10_1709
Product: TECNOMATIX
Application: PLANTSIMULATION
Version: V15.2
Function: LICENSING

Ref: 002-8514455

KB Article ID# PL8514455

Contents

SummaryDetails

Associated Components